??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23190.0032 Clamps with soft face
HELP_VARIABLE
Company
Halder
Description
EH 23190. - Clamps with soft face / only with adjusting screw
Bill of material
23190.0032 Clamps with soft face
BESTNR
Ref. No.
23190.0032
AUS
Version
only with adjusting screw
H
Clamping height
mm
Enter value for H
Clamping height
mm
cm
inch
ft
B1
14 mm
H2
Clamping height min.
10 mm
H3
Clamping height max.
71 mm
L1
100 mm
D
Thread
M 12
L2
15 mm
L4
12 mm
S
3 mm
G
Weight
620 g
Embedded user actions